System Plast 880 Series Solid One Piece Machined Sprocket with 9 Teeth and a 40mm Round Idler Bore - 880-9R40M-RM
Part #:12424
Catalog #:880-9R40M-RM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.386 | Bore Type: | Idler |
| Sprocket Series: | 880 | Pitch Diameter (mm): | 111.4 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 110 mm |
| Outside Diameter (in): | 4.33070866141732 in | Number of Teeth: | 9 |
| Number of Keyways: | 0 | Bore Shape: | Round |
| Sprocket Construction: | Machined Non-Split Sprocket | Number of Set Screws: | None |
| Body Style: | Block | Chain Number: | 880 |
| Bore Diameter (mm): | 40 mm |
General Specifications
| UPC: | 787405095014 | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

