System Plast 880 Series Solid One Piece Molded Sprocket with 10 Teeth and a 40mm Round Idler Bore - 880T-10R40M-W
Part #:12317
Catalog #:880T-10R40M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.854 | Sprocket Series: | 880 |
| Pitch Diameter (mm): | 123.29 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 129.8 mm |
| Outside Diameter (in): | 5.11023622047244 in | Bore Diameter (mm): | 40 mm |
| Chain Number: | 880 | Bore Shape: | Round |
| Number of Keyways: | 0 | Body Style: | Block |
| Number of Teeth: | 10 | Number of Set Screws: | None |
| Sprocket Construction: | Molded Non-Split Drum |
General Specifications
| UPC: | 787405093256 | Weight: | 0.79 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

