System Plast 880 Series Solid One Piece Molded Sprocket with 12 Teeth and a 40mm Round Idler Bore - 880T-12R40M-W
Part #:12325
Catalog #:880T-12R40M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Sprocket Series: | 880 |
| Bore Type: | Idler | Pitch Diameter (in): | 5.796 |
| Product Type: | Return | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 155 mm |
| Outside Diameter (in): | 6.10236220472441 in | Body Style: | Block |
| Number of Keyways: | 0 | Bore Diameter (mm): | 40 mm |
| Number of Set Screws: | None | Number of Teeth: | 12 |
| Sprocket Construction: | Molded Non-Split Drum | Chain Number: | 880 |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405093331 | Weight: | 1.00 LB |
| Packaged Length: | 6.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

