System Plast 880 Series Solid One Piece Molded Sprocket with 9 Teeth and a 25mm Round Idler Bore - 880T-9R25M-W
Part #:12310
Catalog #:880T-9R25M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.386 | Sprocket Series: | 880 |
| Bore Type: | Idler | Pitch Diameter (mm): | 111.4 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (mm): | 118 mm |
| Outside Diameter (in): | 4.64566929133858 in | Body Style: | Block |
| Number of Set Screws: | None | Bore Diameter (mm): | 25 mm |
| Sprocket Construction: | Molded Non-Split Drum | Bore Shape: | Round |
| Number of Teeth: | 9 | Chain Number: | 880 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 787405093188 | Weight: | 0.73 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

