System Plast 880 Series Split Machined Sprocket with 10 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 880-10R1.25-DMS-SS
Part #:12387S
Catalog #:880-10R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 123.29 | Pitch Diameter (in): | 4.854 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 880 |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Bore Diameter (in): | 1-1/4 in |
| Number of Teeth: | 10 | Bore Shape: | Round |
| Chain Number: | 880 | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket | Number of Keyways: | 1 |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166190019 | Weight: | 1.23 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.75 IN |

