System Plast 880 Series Split Machined Sprocket with 10 Teeth and a 23mm Round Idler Bore - 880-10R23M-RMS
Part #:12911
Catalog #:880-10R23M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.854 | Sprocket Series: | 880 |
| Bore Type: | Idler | Pitch Diameter (mm): | 123.29 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (mm): | 122 mm |
| Outside Diameter (in): | 4.80314960629921 in | Number of Set Screws: | None |
| Chain Number: | 880 | Number of Keyways: | 0 |
| Bore Diameter (mm): | 23 mm | Bore Shape: | Round |
| Body Style: | Block | Number of Teeth: | 10 |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166182168 | Weight: | 1.30 LB |
| Packaged Length: | 6.35 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

