System Plast 880 Series Split Machined Sprocket with 10 Teeth and a 25mm Round Shaft-Ready Bore - 880-10R25M-DMS
Part #:12386
Catalog #:880-10R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 123.29 | Sprocket Series: | 880 |
| Pitch Diameter (in): | 4.854 | Bore Type: | Shaft-Ready |
| Product Type: | Drive | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 122 mm |
| Outside Diameter (in): | 4.80314960629921 in | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Bore Diameter (mm): | 25 mm |
| Chain Number: | 880 | Number of Keyways: | 1 |
| Bore Shape: | Round | Body Style: | Block |
| Number of Teeth: | 10 |
General Specifications
| UPC: | 726166187354 | Weight: | 0.82 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

