System Plast 880 Series Split Machined Sprocket with 10 Teeth and a 30mm Round Idler Bore - 880-10R30M-RMS
Part #:121757
Catalog #:880-10R30M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.854 | Sprocket Series: | 880 |
| Bore Type: | Idler | Pitch Diameter (mm): | 123.29 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 4.80314960629921 in |
| Outside Diameter (mm): | 122 mm | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Number of Teeth: | 10 |
| Body Style: | Block | Number of Keyways: | 0 |
| Number of Set Screws: | None | Bore Diameter (mm): | 30 mm |
| Chain Number: | 880 |
General Specifications
| UPC: | 726166188719 | Weight: | 0.79 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

