System Plast 880 Series Split Machined Sprocket with 10 Teeth and a 35mm Round Idler Bore - 880-10R35M-RMS
Part #:121758
Catalog #:880-10R35M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 4.854 |
| Sprocket Series: | 880 | Pitch Diameter (mm): | 123.29 |
| Product Type: | Return | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 122 mm |
| Outside Diameter (in): | 4.80314960629921 in | Bore Diameter (mm): | 35 mm |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Number of Keyways: | 0 | Chain Number: | 880 |
| Body Style: | Block | Number of Set Screws: | None |
| Number of Teeth: | 10 |
General Specifications
| UPC: | 726166188726 | Weight: | 0.77 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

