System Plast 880 Series Split Machined Sprocket with 11 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 880-11R1-DMS-SS
Part #:12390S
Catalog #:880-11R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.324 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 135.23 | Sprocket Series: | 880 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Number of Teeth: | 11 |
| Number of Set Screws: | 1 Setscrew | Body Style: | Block |
| Bore Diameter (in): | 1 in | Number of Keyways: | 1 |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Chain Number: | 880 |
General Specifications
| UPC: | 726166190040 | Weight: | 0.93 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 1.67 IN |
| Packaged Height: | 5.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

