System Plast 880 Series Split Machined Sprocket with 11 Teeth and a 25mm Round Idler Bore - 880-11R25M-RMS
Part #:121760
Catalog #:880-11R25M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.324 | Sprocket Series: | 880 |
| Pitch Diameter (mm): | 135.23 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.31496062992126 in |
| Outside Diameter (mm): | 135 mm | Chain Number: | 880 |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Number of Keyways: | 0 |
| Number of Teeth: | 11 | Bore Diameter (mm): | 25 mm |
| Body Style: | Block |
General Specifications
| UPC: | 726166188740 | Weight: | 0.96 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

