System Plast 880 Series Split Machined Sprocket with 11 Teeth and a 25mm Round Shaft-Ready Bore - 880-11R25M-DMS
Part #:12390
Catalog #:880-11R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 135.23 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.324 | Sprocket Series: | 880 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Product Group: | TableTop® | Outside Diameter (mm): | 135 mm |
| Outside Diameter (in): | 5.31496062992126 in | Number of Keyways: | 1 |
| Number of Set Screws: | None | Bore Diameter (mm): | 25 mm |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Chain Number: | 880 | Number of Teeth: | 11 |
| Body Style: | Block |
General Specifications
| UPC: | 726166187392 | Weight: | 0.93 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

