System Plast 880 Series Split Machined Sprocket with 11 Teeth and a 30mm Round Shaft-Ready Bore - 880-11R30M-DMS
Part #:12391
Catalog #:880-11R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 135.23 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 880 | Pitch Diameter (in): | 5.324 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (in): | 5.31496062992126 in |
| Outside Diameter (mm): | 135 mm | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Number of Keyways: | 1 |
| Bore Shape: | Round | Number of Set Screws: | None |
| Body Style: | Block | Chain Number: | 880 |
| Bore Diameter (mm): | 30 mm | Number of Teeth: | 11 |
General Specifications
| UPC: | 726166187408 | Weight: | 0.90 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 1.67 IN |
| Packaged Height: | 5.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

