System Plast 880 Series Split Machined Sprocket with 11 Teeth and a 35mm Round Idler Bore - 880-11R35M-RMS
Part #:121762
Catalog #:880-11R35M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Pitch Diameter (in): | 5.324 |
| Pitch Diameter (mm): | 135.23 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.31496062992126 in |
| Outside Diameter (mm): | 135 mm | Bore Diameter (mm): | 35 mm |
| Chain Number: | 880 | Number of Keyways: | 0 |
| Number of Teeth: | 11 | Bore Shape: | Round |
| Body Style: | Block | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166188764 | Weight: | 0.88 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

