System Plast 880 Series Split Machined Sprocket with 11 Teeth and a 40mm Round Idler Bore - 880-11R40M-RMS
Part #:121763
Catalog #:880-11R40M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 135.23 | Pitch Diameter (in): | 5.324 |
| Sprocket Series: | 880 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (mm): | 135 mm |
| Outside Diameter (in): | 5.31496062992126 in | Body Style: | Block |
| Number of Teeth: | 11 | Chain Number: | 880 |
| Bore Diameter (mm): | 40 mm | Number of Set Screws: | None |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166188771 | Weight: | 0.89 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

