System Plast 880 Series Split Machined Sprocket with 12 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 880-12R1.25-DMS-SS
Part #:12395S
Catalog #:880-12R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Pitch Diameter (in): | 5.796 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 880 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Chain Number: | 880 |
| Number of Teeth: | 12 | Number of Set Screws: | 1 Setscrew |
| Bore Diameter (in): | 1-1/4 in | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 1 | Bore Shape: | Round |
| Body Style: | Block |
General Specifications
| UPC: | 726166190095 | Weight: | 1.11 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 1.67 IN |
| Packaged Height: | 5.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

