System Plast 880 Series Split Machined Sprocket with 12 Teeth, a 1-7/16in Round Shaft-Ready Bore and Setscrew - 880-12R1.44-DMS-SS
Part #:12396S
Catalog #:880-12R1.44-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 147.21 |
| Product Group: | TableTop® | Pitch Diameter (in): | 5.796 |
| Sprocket Series: | 880 | Product Line: | Chain and Belt Sprockets |
| Bore Shape: | Round | Chain Number: | 880 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | 1 Setscrew |
| Body Style: | Block | Number of Keyways: | 1 |
| Bore Diameter (in): | 1-7/16 in | Number of Teeth: | 12 |
General Specifications
| UPC: | 726166190101 | Weight: | 1.10 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 1.67 IN |
| Packaged Height: | 5.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

