System Plast 880 Series Split Machined Sprocket with 12 Teeth and a 1-1/4in Round Idler Bore - 880-12R1.25-RMS
Part #:121765S
Catalog #:880-12R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Sprocket Series: | 880 |
| Pitch Diameter (in): | 5.796 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Number of Keyways: | 0 |
| Number of Teeth: | 12 | Bore Shape: | Round |
| Chain Number: | 880 | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (in): | 1-1/4 in | Number of Set Screws: | None |
| Body Style: | Block |
General Specifications
| UPC: | 726166189617 | Weight: | 1.24 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

