System Plast 880 Series Split Machined Sprocket with 12 Teeth and a 25mm Round Shaft-Ready Bore - 880-12R25M-DMS
Part #:12394
Catalog #:880-12R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 5.796 |
| Sprocket Series: | 880 | Pitch Diameter (mm): | 147.21 |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.7992125984252 in |
| Outside Diameter (mm): | 147.3 mm | Body Style: | Block |
| Number of Teeth: | 12 | Bore Shape: | Round |
| Bore Diameter (mm): | 25 mm | Chain Number: | 880 |
| Number of Set Screws: | None | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166187439 | Weight: | 1.19 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

