System Plast 880 Series Split Machined Sprocket with 12 Teeth and a 35mm Round Idler Bore - 880-12R35M-RMS
Part #:121766
Catalog #:880-12R35M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Pitch Diameter (mm): | 147.21 |
| Pitch Diameter (in): | 5.796 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.7992125984252 in |
| Outside Diameter (mm): | 147.3 mm | Number of Teeth: | 12 |
| Chain Number: | 880 | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 0 | Bore Diameter (mm): | 35 mm |
| Number of Set Screws: | None | Body Style: | Block |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166188801 | Weight: | 1.15 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

