System Plast 880 Series Split Machined Sprocket with 12 Teeth and a 40mm Round Idler Bore - 880-12R40M-RMS
Part #:121767
Catalog #:880-12R40M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Sprocket Series: | 880 |
| Bore Type: | Idler | Pitch Diameter (in): | 5.796 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.7992125984252 in |
| Outside Diameter (mm): | 147.3 mm | Number of Teeth: | 12 |
| Bore Shape: | Round | Bore Diameter (mm): | 40 mm |
| Number of Keyways: | 0 | Chain Number: | 880 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Body Style: | Block |
General Specifications
| UPC: | 726166188818 | Weight: | 1.12 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

