System Plast 880 Series Split Machined Sprocket with 9 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 880-9R1.25-DMS-SS
Part #:12383S
Catalog #:880-9R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.386 | Pitch Diameter (mm): | 111.4 |
| Sprocket Series: | 880 | Bore Type: | Shaft-Ready |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Number of Keyways: | 1 |
| Bore Diameter (in): | 1-1/4 in | Body Style: | Block |
| Number of Teeth: | 9 | Sprocket Construction: | Machined Split Sprocket |
| Chain Number: | 880 | Number of Set Screws: | 1 Setscrew |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166189983 | Weight: | 0.64 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.67 IN |
| Packaged Height: | 4.33 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

