System Plast 880 Series Split Machined Sprocket with 9 Teeth and a 25mm Round Idler Bore - 880-9R25M-RMS
Part #:121752
Catalog #:880-9R25M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.386 | Bore Type: | Idler |
| Sprocket Series: | 880 | Pitch Diameter (mm): | 111.4 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 110 mm |
| Outside Diameter (in): | 4.33070866141732 in | Hub Type: | A-No Hub |
| Chain Number: | 880 | Bore Diameter (mm): | 25 mm |
| Number of Set Screws: | None | Number of Teeth: | 9 |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Body Style: | Block | Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166191559 | Weight: | 0.68 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.67 IN |
| Packaged Height: | 4.33 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

