System Plast 880 Series Split Machined Sprocket with 9 Teeth and a 35mm Round Shaft-Ready Bore - 880-9R35M-DMS
Part #:12384
Catalog #:880-9R35M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.386 | Sprocket Series: | 880 |
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 111.4 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (mm): | 110 mm |
| Outside Diameter (in): | 4.33070866141732 in | Chain Number: | 880 |
| Sprocket Construction: | Machined Split Sprocket | Bore Diameter (mm): | 35 mm |
| Number of Set Screws: | None | Bore Shape: | Round |
| Number of Teeth: | 9 | Body Style: | Block |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166191825 | Weight: | 0.60 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

