Rexnord 880 Series Split Molded Nylon Sprocket with 12 Teeth and 1-7/16in Round Idler Bore - 614-34-9
Part #:10028731
Catalog #:614-34-9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Set Screws: | None | Sprocket Construction: | Molded Split Sprocket |
| Chain Number: | 880 | Bore Type: | Idler |
| Bore Diameter (in): | 1-7/16 in | Number of Keyways: | 0 |
| Number of Teeth: | 12 | Sprocket Series: | 880 |
| Pitch Diameter (mm): | 147.21 | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Body Style: | Block |
| Pitch Diameter (in): | 5.796 | Bore Shape: | Round |
| Material: | Nylon |
General Specifications
| UPC: | 698210874445 | Weight: | 0.80 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

