Rexnord 880 Series Split Molded Nylon Sprocket with 12 Teeth and 30mm Round Shaft-Ready Bore with Keyway - 614-34-30
Part #:10028733
Catalog #:614-34-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Diameter (mm): | 30 mm | Pitch Diameter (mm): | 147.21 |
| Product Group: | TableTop® | Body Style: | Block |
| Chain Number: | 880 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 880 | Sprocket Construction: | Molded Split Sprocket |
| Pitch Diameter (in): | 5.796 | Number of Set Screws: | None |
| Material: | Nylon | Product Line: | Chain and Belt Sprockets |
| Number of Keyways: | 1 | Number of Teeth: | 12 |
| Bore Shape: | Round |
General Specifications
| UPC: | 698210871369 | Weight: | 0.80 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

