Rexnord 880 Series Split Molded Nylon Sprocket with 12 Teeth and 35mm Round Shaft-Ready Bore with Keyway - 614-34-35
Part #:10028734
Catalog #:614-34-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Chain and Belt Sprockets | Sprocket Construction: | Molded Split Sprocket |
| Number of Teeth: | 12 | Bore Shape: | Round |
| Product Group: | TableTop® | Chain Number: | 880 |
| Body Style: | Block | Pitch Diameter (mm): | 147.21 |
| Sprocket Series: | 880 | Material: | Nylon |
| Bore Diameter (mm): | 35 mm | Pitch Diameter (in): | 5.796 |
| Number of Set Screws: | None | Bore Type: | Shaft-Ready |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 698210871376 | Weight: | 0.80 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483901050 |
| Country of Origin: | Mexico |

