System Plast 880 Series Split Molded Sprocket with 10 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 880-10R1-DS-SS
Part #:321001
Catalog #:880-10R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.854 | Pitch Diameter (mm): | 123.29 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 880 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive Sprocket | Number of Teeth: | 10 |
| Bore Diameter (in): | 1 in | Sprocket Construction: | Molded Split Sprocket |
| Chain Number: | 880 | Body Style: | Block |
| Bore Shape: | Round | Number of Set Screws: | 1 Setscrew |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166188924 | Weight: | 0.82 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

