System Plast 880 Series Split Molded Sprocket with 10 Teeth and a 1in Round Idler Bore - 880-10R1-RS
Part #:321005
Catalog #:880-10R1-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 123.29 |
| Pitch Diameter (in): | 4.854 | Sprocket Series: | 880 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Body Style: | Block |
| Number of Set Screws: | None | Sprocket Construction: | Molded Split Sprocket |
| Bore Diameter (in): | 1 in | Number of Teeth: | 10 |
| Chain Number: | 880 | Number of Keyways: | 0 |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166188948 | Weight: | 0.82 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

