System Plast 880 Series Split Molded Sprocket with 12 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 880-12R1.25-DS-SS
Part #:32711
Catalog #:880-12R1.25-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Pitch Diameter (in): | 5.796 |
| Pitch Diameter (mm): | 147.21 | Bore Type: | Shaft-Ready |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Number of Set Screws: | 1 Setscrew |
| Sprocket Construction: | Molded Split Sprocket | Number of Keyways: | 1 |
| Bore Diameter (in): | 1-1/4 in | Number of Teeth: | 12 |
| Body Style: | Block | Bore Shape: | Round |
| Chain Number: | 880 |
General Specifications
| UPC: | 726166149628 | Weight: | 0.90 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 5.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

