System Plast 880 Series Split Molded Sprocket with 12 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 880-12R1-DS-SS
Part #:32400
Catalog #:880-12R1-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Pitch Diameter (in): | 5.796 |
| Pitch Diameter (mm): | 147.21 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive Sprocket | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | 1 Setscrew | Bore Shape: | Round |
| Number of Keyways: | 1 | Number of Teeth: | 12 |
| Chain Number: | 880 | Body Style: | Block |
| Bore Diameter (in): | 1 in |
General Specifications
| UPC: | 726166149611 | Weight: | 0.81 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 5.95 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

