System Plast 880 Series Split Molded Sprocket with 12 Teeth and a 1-1/2in Round Idler Bore - 880-12R1.5-RS
Part #:32406
Catalog #:880-12R1.5-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.796 | Sprocket Series: | 880 |
| Bore Type: | Idler | Pitch Diameter (mm): | 147.21 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Chain Number: | 880 |
| Sprocket Construction: | Molded Split Sprocket | Bore Shape: | Round |
| Bore Diameter (in): | 1-1/2 in | Body Style: | Block |
| Number of Teeth: | 12 | Number of Keyways: | 0 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 787405201941 | Weight: | 0.90 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 5.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

