System Plast 880 Series Split Molded Sprocket with 12 Teeth and a 23mm Round Idler Bore - 880-12R23.3M-RS
Part #:12400GR
Catalog #:880-12R23.3M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880 | Bore Type: | Idler |
| Pitch Diameter (mm): | 147.21 | Pitch Diameter (in): | 5.796 |
| Product Type: | Idler Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Hub Type: | C-Hub Both Sides |
| Bore Diameter (mm): | 23 mm | Chain Number: | 880 |
| Body Style: | Block | Sprocket Construction: | Molded Split Sprocket |
| Bore Shape: | Round | Number of Set Screws: | None |
| Number of Keyways: | 0 | Number of Teeth: | 12 |
General Specifications
| UPC: | 726166191856 | Weight: | 1.19 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 1.67 IN |
| Packaged Height: | 5.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

