System Plast 880 Series Split Molded Sprocket with 12 Teeth and a 25mm Round Shaft-Ready Bore - 880-12R25M-DS
Part #:12400
Catalog #:880-12R25M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 147.21 |
| Pitch Diameter (in): | 5.796 | Sprocket Series: | 880 |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 147.3 mm |
| Outside Diameter (in): | 5.7992125984252 in | Chain Number: | 880 |
| Number of Keyways: | 1 | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | None | Number of Teeth: | 12 |
| Body Style: | Block | Bore Diameter (mm): | 25 mm |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405094581 | Weight: | 0.79 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

