System Plast 880 Series Split Molded Sprocket with 12 Teeth and a 30mm Round Idler Bore - 880-12R30M-RS
Part #:12404
Catalog #:880-12R30M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Pitch Diameter (in): | 5.796 |
| Bore Type: | Idler | Sprocket Series: | 880 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (in): | 5.7992125984252 in |
| Outside Diameter (mm): | 147.3 mm | Number of Keyways: | 0 |
| Number of Teeth: | 12 | Body Style: | Block |
| Sprocket Construction: | Molded Split Sprocket | Chain Number: | 880 |
| Number of Set Screws: | None | Bore Shape: | Round |
| Bore Diameter (mm): | 30 mm |
General Specifications
| UPC: | 787405094642 | Weight: | 0.72 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

