System Plast 880 Series Split Molded Sprocket with 12 Teeth and a 30mm Round Shaft-Ready Bore - 880-12R30M-DS
Part #:12711
Catalog #:880-12R30M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 147.21 | Sprocket Series: | 880 |
| Pitch Diameter (in): | 5.796 | Bore Type: | Shaft-Ready |
| Product Type: | Drive | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 5.7992125984252 in |
| Outside Diameter (mm): | 147.3 mm | Body Style: | Block |
| Chain Number: | 880 | Number of Teeth: | 12 |
| Bore Diameter (mm): | 30 mm | Bore Shape: | Round |
| Number of Keyways: | 1 | Sprocket Construction: | Molded Split Sprocket |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166192051 | Weight: | 1.22 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

