System Plast 880T Series Solid One Piece Molded Sprocket with 11 Teeth and a 30mm Round Idler Bore - 880T-11R30M-W
Part #:12319
Catalog #:880T-11R30M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 135.23 | Pitch Diameter (in): | 5.324 |
| Sprocket Series: | 880T | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Return | Outside Diameter (in): | 5.61023622047244 in |
| Outside Diameter (mm): | 142.5 mm | Number of Set Screws: | None |
| Number of Keyways: | 0 | Bore Diameter (mm): | 30 mm |
| Bore Shape: | Round | Chain Number: | 880T |
| Body Style: | Block | Number of Teeth: | 11 |
| Sprocket Construction: | Molded Non-Split Drum |
General Specifications
| UPC: | 787405093270 | Weight: | 0.91 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

