System Plast 880T Series Solid One Piece Molded Sprocket with 11 Teeth and a 40mm Round Idler Bore - 880T-11R40M-W
Part #:12321
Catalog #:880T-11R40M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 880T | Pitch Diameter (in): | 5.324 |
| Pitch Diameter (mm): | 135.23 | Bore Type: | Idler |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (in): | 5.61023622047244 in |
| Outside Diameter (mm): | 142.5 mm | Number of Set Screws: | None |
| Sprocket Construction: | Molded Non-Split Drum | Number of Teeth: | 11 |
| Number of Keyways: | 0 | Body Style: | Block |
| Bore Diameter (mm): | 40 mm | Bore Shape: | Round |
| Chain Number: | 880T |
General Specifications
| UPC: | 787405093294 | Weight: | 0.91 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

