System Plast 880T Series Solid One Piece Molded Sprocket with 9 Teeth and a 30mm Round Idler Bore - 880T-9R30M-W
Part #:12311
Catalog #:880T-9R30M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 880T |
| Pitch Diameter (mm): | 111.4 | Pitch Diameter (in): | 4.386 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (in): | 4.64566929133858 in |
| Outside Diameter (mm): | 118 mm | Number of Teeth: | 9 |
| Bore Shape: | Round | Sprocket Construction: | Molded Non-Split Drum |
| Bore Diameter (mm): | 30 mm | Chain Number: | 880T |
| Number of Keyways: | 0 | Body Style: | Block |
| Number of Set Screws: | None |
General Specifications
| UPC: | 787405093195 | Weight: | 0.73 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

