System Plast 880T Series Solid One Piece Molded Sprocket with 9 Teeth and a 40mm Round Idler Bore - 880T-9R40M-W
Part #:12313
Catalog #:880T-9R40M-W
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 111.4 | Sprocket Series: | 880T |
| Bore Type: | Idler | Pitch Diameter (in): | 4.386 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Return | Outside Diameter (mm): | 118 mm |
| Outside Diameter (in): | 4.64566929133858 in | Body Style: | Block |
| Number of Keyways: | 0 | Bore Shape: | Round |
| Bore Diameter (mm): | 40 mm | Chain Number: | 880T |
| Sprocket Construction: | Molded Non-Split Drum | Number of Set Screws: | None |
| Number of Teeth: | 9 |
General Specifications
| UPC: | 787405093218 | Weight: | 0.73 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

