System Plast 881 Series Split Machined Sprocket with 17 Teeth and a 25mm Round Shaft-Ready Bore - 881-17R25M-DMS
Part #:12465
Catalog #:881-17R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 103.67 | Sprocket Series: | 881 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 4.082 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (in): | 4.09055118110236 in |
| Outside Diameter (mm): | 103.9 mm | Number of Set Screws: | None |
| Bore Diameter (mm): | 25 mm | Chain Number: | 881 |
| Bore Shape: | Round | Body Style: | Block |
| Number of Keyways: | 1 | Number of Teeth: | 17 |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 787405095830 | Weight: | 0.71 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

