System Plast 881 Series Split Machined Sprocket with 17 Teeth and a 35mm Round Shaft-Ready Bore - 881-17R35M-DMS
Part #:12467
Catalog #:881-17R35M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 881 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 103.67 | Pitch Diameter (in): | 4.082 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (in): | 4.09055118110236 in |
| Outside Diameter (mm): | 103.9 mm | Number of Keyways: | 1 |
| Number of Teeth: | 17 | Chain Number: | 881 |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Number of Set Screws: | None | Bore Shape: | Round |
| Bore Diameter (mm): | 35 mm |
General Specifications
| UPC: | 787405095854 | Weight: | 154.00 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

