System Plast 881 Series Split Machined Sprocket with 19 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 881-19R1.5-DMS-SS
Part #:32472
Catalog #:881-19R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 881 | Pitch Diameter (in): | 4.557 |
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 115.74 |
| Product Group: | TableTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Body Style: | Block |
| Number of Keyways: | 1 | Bore Diameter (in): | 1-1/2 in |
| Bore Shape: | Round | Chain Number: | 881 |
| Number of Set Screws: | 1 Setscrew | Number of Teeth: | 19 |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 787405202023 | Weight: | 0.83 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

