System Plast 881 Series Split Machined Sprocket with 19 Teeth and a 25mm Round Shaft-Ready Bore - 881-19R25M-DMS
Part #:12469
Catalog #:881-19R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 881 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 4.557 | Pitch Diameter (mm): | 115.74 |
| Product Type: | Drive | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Number of Set Screws: | None |
| Number of Keyways: | 1 | Body Style: | Block |
| Bore Diameter (mm): | 25 mm | Number of Teeth: | 19 |
| Chain Number: | 881 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round |
General Specifications
| UPC: | 787405095878 | Weight: | 126.00 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

