System Plast 881 Series Split Machined Sprocket with 19 Teeth and a 30mm Round Shaft-Ready Bore - 881-19R30M-DMS
Part #:12470
Catalog #:881-19R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.557 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 115.74 | Sprocket Series: | 881 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive | Outside Diameter (mm): | 117 mm |
| Outside Diameter (in): | 4.60629921259843 in | Body Style: | Block |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Number of Set Screws: | None | Bore Diameter (mm): | 30 mm |
| Number of Teeth: | 19 | Number of Keyways: | 1 |
| Chain Number: | 881 |
General Specifications
| UPC: | 787405095885 | Weight: | 0.83 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

