System Plast 881 Series Split Machined Sprocket with 21 Teeth and a 30mm Round Shaft-Ready Bore - 881-21R30M-DMS
Part #:12474
Catalog #:881-21R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 127.82 | Sprocket Series: | 881 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Product Group: | TableTop® | Outside Diameter (mm): | 129 mm |
| Outside Diameter (in): | 5.07874015748031 in | Number of Teeth: | 21 |
| Bore Shape: | Round | Number of Keyways: | 1 |
| Bore Diameter (mm): | 30 mm | Number of Set Screws: | None |
| Body Style: | Block | Chain Number: | 881 |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166187484 | Weight: | 0.99 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

