System Plast 881 Series Split Machined Sprocket with 21 Teeth and a 35mm Round Idler Bore - 881-21R35M-RMS
Part #:121281
Catalog #:881-21R35M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 881 | Pitch Diameter (in): | 5.032 |
| Bore Type: | Idler | Pitch Diameter (mm): | 127.82 |
| Product Group: | TableTop® | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 129 mm |
| Outside Diameter (in): | 5.07874015748031 in | Number of Keyways: | 0 |
| Chain Number: | 881 | Number of Teeth: | 21 |
| Bore Diameter (mm): | 35 mm | Number of Set Screws: | None |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166188511 | Weight: | 0.97 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

