System Plast 881 Series Split Machined Sprocket with 21 Teeth and a 40mm Round Idler Bore - 881-21R40M-RMS
Part #:121282
Catalog #:881-21R40M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.032 | Pitch Diameter (mm): | 127.82 |
| Bore Type: | Idler | Sprocket Series: | 881 |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 5.07874015748031 in |
| Outside Diameter (mm): | 129 mm | Chain Number: | 881 |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Bore Diameter (mm): | 40 mm | Number of Set Screws: | None |
| Number of Teeth: | 21 | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166188528 | Weight: | 0.95 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

