System Plast 881 Series Split Machined Sprocket with 23 Teeth and a 25mm Round Shaft-Ready Bore - 881-23R25M-DMS
Part #:12477
Catalog #:881-23R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.508 | Pitch Diameter (mm): | 139.9 |
| Sprocket Series: | 881 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (in): | 5.59055118110236 in |
| Outside Diameter (mm): | 142 mm | Bore Shape: | Round |
| Number of Teeth: | 23 | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (mm): | 25 mm | Number of Keyways: | 1 |
| Body Style: | Block | Number of Set Screws: | None |
| Chain Number: | 881 |
General Specifications
| UPC: | 726166187514 | Weight: | 1.26 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

