System Plast 881 Series Split Machined Sprocket with 23 Teeth and a 30mm Round Idler Bore - 881-23R30M-RMS
Part #:121284
Catalog #:881-23R30M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 881 | Bore Type: | Idler |
| Pitch Diameter (in): | 5.508 | Pitch Diameter (mm): | 139.9 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Product Group: | TableTop® | Outside Diameter (mm): | 142 mm |
| Outside Diameter (in): | 5.59055118110236 in | Number of Teeth: | 23 |
| Number of Set Screws: | None | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Chain Number: | 881 |
| Bore Diameter (mm): | 30 mm | Number of Keyways: | 0 |
| Body Style: | Block |
General Specifications
| UPC: | 726166188535 | Weight: | 1.21 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

